DIN 986 | stainless steel | A2 | Cr (VI) - free | metric thread
The hexagon cap nuts with clamping part are self-locking cap nuts with plastic insert. An ring-shaped clamping part made of polyamide is firmly attached to the front surface and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when attached. The multiple use of the cap nut is not intended.
advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part - accidental forgetting impossible
The hexagon cap nuts with clamping part are self-locking cap nuts with plastic insert. An ring-shaped clamping part made of polyamide is firmly attached to the front surface and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when attached. The multiple use of the cap nut is not intended.
advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part - accidental forgetting impossible
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel