DIN 6925
similar to ISO 7042

Hexagon nuts

self-locking | with clamping part | all-metal
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
M14
M16
M24
Packaging unit (pcs.)
50
200
250
500
1000
For further information please contact us.
similar to ISO 7042
DIN 6925 | steel | 8 | zinc-plated | Cr(VI) - free | metric thread

Note:The hexagon nuts are self-locking nuts with metal insert. An annular metal clamp is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread. It is firmly integrated and cannot be forgotten by mistake. The hexagon nut can usually be used more than once
<
advantages:
• Multiple reuses
• Reliable locking due to clamping effect of the metal insert
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element