DIN 7967

Self-locking nuts

Flange/washer: without flange | Thread type: For metrical screw | Force application: Hexagon head | Material: Spring steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M10
M12
M14
M16
M20
M30
M36
Packaging unit (pcs.)
50
100
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 7967 | steel | spring steel | zinc-plated | Cr(VI) - free | for metrical screw

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
For metrical screw
Force application:
Hexagon head
Material:
Spring steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Spring steel