B 65080

Drive-in nuts

Flange/washer: without flange | Thread type: Metric thread | Material: Steel | Installation method: Hammer down | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
Length (l)
6
8
9
11
12
13
15
Packaging unit (pcs.)
750
1000
2000
2500
5000
For further information please contact us.
Böllhoff standard 65080 | steel | zinc-plated | Cr(VI) - free | metric thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel
Installation method:
Hammer down
Surface:
zinc-plated
Product type:
other nuts