DIN 1478

Turnbuckle sleeves

made from steel tube
Flange/washer: without flange | Thread type: Metric thread | Material: Steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M10
M12
M24
Packaging unit (pcs.)
1
For further information please contact us.
DIN 1478 | steel | zinc-plated | Cr(VI) - free | metric thread

DIN 1478 turnbuckle nuts are to be assembled with DIN 34828 welding ends made of the same material. In this case, the load bearing capacity of the turnbuckle nut is greater then the load capacity of the wellding ends. When assembling with end fittings of a different material, especially a material with a higher strength, the load bearing capacity of the turnbuckle nut is to be examined seperately
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
other nuts