DIN 705

Adjusting rings

form A | with slotted set screw
Material: Steel | Installation method: Installation with tool | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
6
8
10
12
16
18
20
22
25
30
35
40
50
Packaging unit (pcs.)
10
50
100
200
For further information please contact us.
DIN 705 | steel | zinc-plated | Cr(VI) - free

Up to d = 70 mm with 1 threaded pin, from d = 80 mm with 2 threaded pins
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Installation with tool
Surface:
zinc-plated
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous