DIN 71412 C

Conical grease nipple

form C | 90° head position | metric conical thread | with hexagon
Thread type: Metric conical thread | Material: Steel 5.8 | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
M6 x 1
M8 x 1
M10 x 1
Length (l)
14.3
15.3
Packaging unit (pcs.)
100
For further information please contact us.
DIN 71412 C | steel | 5.8 | zinc-plated | Cr(VI) - free | metric conical thread
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric conical thread
Material:
Steel 5.8
Surface:
zinc-plated
Product type:
Grease nipples and adjusting rings
Product group:
Miscellaneous