Art.no.: 48391004176/10
ONSERT® adhesive | Light-curing acrylate | Content: 30 ml
The ONSERT® technology allows the quick bonding of fasteners on diverse materials using light-curing adhesives with high process reliability.
Properties and advantages:
• Fast curing and immediate strength
• No visual impairment of sensitive surfaces
• Suited if thermal methods cannot be used
• One-component adhesive – adhesives are not mixed
• Manual and automated processing systems available
• Universal adhesive on different substrates
• Compliant with RoHS Directive 2017/2102/EU
• Compliant with FAR 25 and ANSI/UL 94
With the ONSERT® method, the adhesive cures perfectly because the translucent fasteners transmit the light.
Restrictions:
• Constant ambient temperature < 90 °C
• For metals: AL, steel after electrostatic painting or paint coating
• For plastics: epoxy composite materials, PC, PA
• For glass: with or without paint coating
Suitable for our ONSERT® adhesive studs and our ONSERT® cable holders. You will need a bonding tool for processing, e.g. our ONSERT® Portable Mini (48500000003/10).
The ONSERT® technology allows the quick bonding of fasteners on diverse materials using light-curing adhesives with high process reliability.
Properties and advantages:
• Fast curing and immediate strength
• No visual impairment of sensitive surfaces
• Suited if thermal methods cannot be used
• One-component adhesive – adhesives are not mixed
• Manual and automated processing systems available
• Universal adhesive on different substrates
• Compliant with RoHS Directive 2017/2102/EU
• Compliant with FAR 25 and ANSI/UL 94
With the ONSERT® method, the adhesive cures perfectly because the translucent fasteners transmit the light.
Restrictions:
• Constant ambient temperature < 90 °C
• For metals: AL, steel after electrostatic painting or paint coating
• For plastics: epoxy composite materials, PC, PA
• For glass: with or without paint coating
Suitable for our ONSERT® adhesive studs and our ONSERT® cable holders. You will need a bonding tool for processing, e.g. our ONSERT® Portable Mini (48500000003/10).
Inhalt: 30ml
For tool type:
ONSERT® Portable Mini
Packaging unit (pcs.):
1
Product type:
Adhesive
Product group:
Accessories
RoHS conformal: