DIN 1475
similar to ISO 8742

Centre grooved pins

Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous
Diameter (d)
2
2.5
3
6
8
Length (l)
10
14
18
26
40
45
50
60
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
similar to ISO 8742 | DIN standard has been withdrawn
DIN 1475 | steel | bright | Cr(VI) - free

Note: similar to ISO 8742 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Rivet / press in
Surface:
bright
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous