DIN 976 A

Threaded rods

form A | length: 1 m
Flange/washer: without flange | Thread type: Metric thread | Material: Steel 4.8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Screws
Diameter (d)
M3
M4
M5
M6
M8
M10
M12
M16
M18
M20
M24
M27
Length (l)
1000
Packaging unit (pcs.)
1
For further information please contact us.
DIN 976 A | steel | 4.8 | zinc-plated | Cr(VI) - free | metric thread
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 4.8
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
Studs
Product group:
Screws
RoHS conformal:
Material:
Steel