DIN 1480 A

Turnbuckle nuts

with two weld stud ends | left and right-hand thread
Material: Steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
M6
M8
M10
M12
M14
M16
M20
M24
M30
Length (l)
110
125
140
170
200
255
Packaging unit (pcs.)
1
For further information please contact us.
DIN 1480 A | steel | zinc plated | Cr(VI) - free | metric thread

DIN 1480 turnbuckle nuts are to be assembled with DIN 34828 welding ends made of the same material. In this case, the load bearing capacity of the turnbuckle nut is always greater than the load bearing capacity of the wellding ends. When assembling with end fittings of a different material, especially a material with a higher strength, the load bearing capacity of the turnbuckle nut is to be examined seperately
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
Turnbuckle nuts, horse clamps, spring cotters
Product group:
Miscellaneous