Art.no.: 41861010001/10
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.
Delivery scope:
• HELICOIL® Plus thread inserts of five different sizes and in three different lengths each (1 d, 1.5 d, 2 d)
• 1 twist drill
• 1 HSS HELICOIL® manual tap
• 1 HELICOIL® Plus installation mandrel
• 1 Tang break-off tool
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Delivery scope:
• HELICOIL® Plus thread inserts of five different sizes and in three different lengths each (1 d, 1.5 d, 2 d)
• 1 twist drill
• 1 HSS HELICOIL® manual tap
• 1 HELICOIL® Plus installation mandrel
• 1 Tang break-off tool
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Content: • 20 x HELICOIL® Plus thread inserts in each size and length up to M6 • 10 x HELICOIL® Plus thread inserts per dimension and length from M8 M4 x 4 M4 x 6 M4 x 8 M5 x 5 M5 x 7.5
Diameter (d):
M 4 - M 10
ECLASS 7.1:
23110901
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Repair kit
RoHS conformal:
Material:
Stainless steel