Art.no.: 41859184003/10
HELICOIL® Plus Kit - repair for lambda probe threads including HELICOIL® Plus thread inserts made of Inconel X750 (silver-plated) for high thermal loads.
Delivery scope:
• HELICOIL® Plus thread inserts
• HSS HELICOIL® manual tap with pilot
• HELICOIL® Plus installation mandrel
• Hexagon wrench A/F 2.5
• Tool adapter for 3/8" ratchet tap wrench
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
5 pieces HELICOIL® Plus thread inserts M18 x 1.5 x 9.
Delivery scope:
• HELICOIL® Plus thread inserts
• HSS HELICOIL® manual tap with pilot
• HELICOIL® Plus installation mandrel
• Hexagon wrench A/F 2.5
• Tool adapter for 3/8" ratchet tap wrench
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
5 pieces HELICOIL® Plus thread inserts M18 x 1.5 x 9.
B:
18.5
Diameter (d):
M 18x1.5
d1 max.:
22
d1 min.:
21.5
D1HC max.:
18.56
D1HC min.:
18.32
DHC min.:
21.25
ECLASS 7.1:
23110901
Nominal length t2:
9
Pitch (P):
1.5
t3 max.:
8.2
Packaging unit (pcs.):
1
W:
4.2
Nominal length t2 (x d):
0.5
Material version:
Inconel X750, silver-plated
Thread type:
Metric fine thread
Surface:
silver plated
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Inconel
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
Product Guide: 360° Joining Technology
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints