RIVKLE® HRT Blind rivet nuts High Resistance Thread

Hole geometry: Hexagonal | Head shape: Flat head | Material: Aluminium | Product group: Elements | End type: Open | Body form: Hexagonal
Diameter (d)
M 5
M 6
M 8
Clamping range (e min - e max)
0,50 – 3,00
0,50 – 3,50
Packaging unit (pcs.)
700
1000
For further information please contact us.
The HRT process (High-Resistance Thread) was the result of a further development of the RIVKLE® technology.

Progressive materials and processes allow to produce a reinforced, higher-strength thread which considerably improves the mechanical properties of the RIVKLE® blind rivet nut.

Thread as per ISO 6H (ISO 68-1) corresponding with screw property class 10 or 12 (compatible screw property classes 10.9 and 12.9).

Advantages:
• Higher preload forces in the joint due to higher torques
• Use of smaller thread sizes possible
• Reduced weight
• Corrosion resistance, particularly with aluminium
• Improved recyclability (aluminium RIVKLE® HRT and aluminium component)
Hole geometry:
Hexagonal
Head shape:
Flat head
Material:
Aluminium
Product group:
Elements
End type:
Open
Body form:
Hexagonal
Material:
Aluminium
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)