RIVQUICK® Varigrip multigrip blind rivets

Head shape: Large head | Material: Aluminium / Steel zinc-plated | Product group: Elements
Diameter (d)
4,8
4.8
Length (l)
10.3
16.9
24.8
Clamping range (e min - e max)
1,60 – 6,40
6,40 – 12,70
12,70 – 19,80
Packaging unit (pcs.)
250
For further information please contact us.
RIVQUICK® Varigrip multigrip blind rivets, large head, Body: aluminium / Mandrel: Steel zinc plated
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Large head
Material mandrel:
Steel zinc plated
Material sleeve:
Aluminium
Material:
Aluminium / Steel zinc-plated
Product group:
Elements
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)