RIVQUICK® Varilock high strength blind rivets

Head shape: Dome head | Material: Steel zinc-plated / Steel zinc-plated | Product group: Elements
Diameter (d)
6.4
Length (l)
15.1
19
21
23
Clamping range (e min - e max)
2,80 – 4,80
6,80 – 8,80
8,80 – 10,80
10,80 – 12,80
Packaging unit (pcs.)
200
For further information please contact us.
Structural rivet with locking system dome head with steel body and steel mandrel
Cr(VI)-free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Steel zinc plated
Material sleeve:
Steel zinc plated
Material:
Steel zinc-plated / Steel zinc-plated
Product group:
Elements