DIN 603

Mushroom head bolts

with square neck | with hexagon nut
Flange/washer: without flange | Thread type: Metric thread | Head shape: Dome head | Material: Steel 4.6 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
Diameter (d)
M10
M12
M16
Length (l)
35
50
60
80
110
120
130
140
150
160
180
200
Packaging unit (pcs.)
25
50
100
For further information please contact us.
DIN 603 | steel | 4.6 | bright | Cr(VI) - free | metric thread
Material version:
4.6
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Dome head
Material:
Steel 4.6
Installation method:
Assembly by hand
Surface:
bright
Product type:
other screws