DIN 479

Square head bolts

male square with half dog point
Flange/washer: without flange | Thread type: Metric thread | Head shape: Square head | Force application: Male square | Material: Steel 8.8 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M16
Length (l)
60
Packaging unit (pcs.)
10
For further information please contact us.
DIN 479 | steel | 8.8 | bright | Cr(VI) - free | metric thread
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Square head
Force application:
Male square
Material:
Steel 8.8
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with external driving feature