DIN 910

Locking screws

hexagonal head with flange | hexagon head | cylindrical pipe thread
Flange/washer: with flange | Thread type: Cylindrical pipe thread | Head shape: Hexagonal head with flange | Force application: Hexagon head | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
G 1 A
G 1/2 A
G 1/4 A
G 3/4 A
G 3/8 A
Length (l)
21
26
30
32
Packaging unit (pcs.)
25
50
100
200
For further information please contact us.
DIN 910 | steel | zinc-plated | Cr(VI) - free | cylindrical pipe thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical pipe thread
Head shape:
Hexagonal head with flange
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with external driving feature