DIN 7504 K
similar to ISO 15480

Self-drilling screws

with pressed-on washer | hexagon head | case hardened
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
3.5
3.9
4.2
4.8
5.5
6.3
Length (l)
9.5
13
16
19
22
25
32
38
50
Packaging unit (pcs.)
250
500
1000
For further information please contact us.
ähnlich ISO 15480 | DIN-Norm wurde zurückgezogen
DIN 7504 K | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 15480 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting