ISO 14581
similar to DIN 965

Countersunk nib bolts with internal hex socket

Head shape: Countersunk head | Force application: Hexalobular / Torx | Material: Steel 8.8 | Surface: zinc-plated | Product group: Screws
Countersunk nib bolts with internal hex socket
Diameter (d)
M3
M4
M5
M6
M8
Length (l)
5
6
8
10
12
16
20
25
30
35
40
45
Packaging unit (pcs.)
100
200
500
1000
2000
For further information please contact us.
ähnlich DIN 965
ISO 14581 | Countersunk nib bolt | | Internal hex socket | Steel 8.8 zinc-plated | Cr(VI) - free
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Head shape:
Countersunk head
Force application:
Hexalobular / Torx
Material:
Steel 8.8
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel