similar to ISO 4762 | DIN standard has been withdrawn
DIN 912 | steel | 12.9 | bright | Cr(VI) - free | metric thread
Note: Similar to ISO 4762 | DIN-standard has been withdrawn | changed nominal lengths | the fine thread has been transferred to ISO 12474
Note: Similar to ISO 4762 | DIN-standard has been withdrawn | changed nominal lengths | the fine thread has been transferred to ISO 12474
Material version:
12.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Steel 12.9
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature