ISO 7380-2

Half-round screws

Hexagon socket
Flange/washer: with flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexagon socket | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
M4
M5
M6
M8
M10
Length (l)
6
8
10
12
14
16
20
25
30
35
40
45
50
60
Packaging unit (pcs.)
100
200
500
For further information please contact us.
ISO 7380-2 | Steel | 10.9 | Zinc-plated | Cr(VI) - free | Metric thread

Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1
• Some dimensions are provided from thread to head.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature