ISO 7380-1

Half-round screws

Torx
Flange/washer: without flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexalobular / Torx | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
4
5
6
M6
Length (l)
6
8
10
12
16
20
25
40
Packaging unit (pcs.)
200
500
1000
2000
For further information please contact us.
ISO 7380-1 | Half-round screw | Steel | 10.9 | Zinc-plated | Internal hex socket / Torx | Metric thread | Cr(VI) - free

Note:
• Due to the head geometry, the load capacity of these screws is limited, see DIN EN ISO 898-1.
• Some dimensions are provided from thread to head.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexalobular / Torx
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature