DIN 7985
similar to ISO 7045

Pan head screws

button head | hexalobular drive
Flange/washer: without flange | Thread type: Metric thread | Head shape: Button head | Force application: Hexalobular / Torx | Material: Steel 4.8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 7045 | DIN standard has been withdrawn
DIN 7985 | steel | 4.8 | zinc-plated | button head | hexalobular drive | Cr(VI) - free

Note: Similar to ISO 7045 | DIN-standard has been withdrawn | changed head height
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Button head
Force application:
Hexalobular / Torx
Material:
Steel 4.8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Cap screw with internal driving feature
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
Hexalobular /TORX®: Efficient assembly
PDF
ENG
8200/13.02