B 50500
similar to ISO 7380

Safety screws

Pan head | Torx
Flange/washer: without flange | Thread type: Metric thread | Head shape: Button head | Force application: Hexalobular / Torx | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
4
6
Length (l)
12
20
25
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to ISO 7380
Böllhoff standard 50500 | Stainless steel A2 | Pan head | Torx | Metric thread | Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Button head
Force application:
Hexalobular / Torx
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature