identical with DIN 916 | DIN standard has been withdrawn
ISO 4029 | steel | 45 H | zinc-plated | Cr(VI)-free | metric thread
Note: Identical with DIN 916 | DIN-standard has been withdrawn
Threaded pins are not intended for use under tensile load
Note: Identical with DIN 916 | DIN-standard has been withdrawn
Threaded pins are not intended for use under tensile load
Material version:
45 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon socket
Material:
Steel 45 H
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Set screws/Stud bolts