B 15481
similar to ISO 15481

Self-drilling screw

button head | hexalobular drive | case hardened
Flange/washer: without flange | Thread type: Thread type ST | Head shape: Button head | Force application: Hexalobular / Torx | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
3.5
4.2
4.8
Length (l)
13
16
19
22
25
32
45
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to ISO 15481
Böllhoff standard 15481 | Steel | zinc-plated | Cr (VI) - free | ST-thread

The self-drilling screws are self-tapping screws with drill point for particularly economical direct screwing. They reduce costs, as neither drill holes nor mounting threads have to be created. Also the punch marking is not necessary. Assembly is carried out in a single operation, saving time. The components are joined precisely fitting without any hole offset or tolerance problems. Additional safety elements are not required. The thread geometry forms a ST thread (self tapping thread) in the components. It acts as a forming tool when screwed in and distorts the material without chip formation

Advantages:
• Particularly economical due to time-saving assembly in one operation
• Accurate connection of the components
• Saving of additional securing elements
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST
Head shape:
Button head
Force application:
Hexalobular / Torx
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Hexalobular /TORX®: Efficient assembly
PDF
ENG
8200/13.02