similar to ISO 7049 | DIN standard has been withdrawn
DIN 7981 C | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal)
Note: Similar to ISO 7049 | DIN-standard has been withdrawn | changed head measurements with ISO norm
Note: Similar to ISO 7049 | DIN-standard has been withdrawn | changed head measurements with ISO norm
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Button head
Force application:
Cross-slot (Phillips)
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel