RIVKLE® HRT Blind rivet nuts High Resistance Thread

Hole geometry: Hexagonal | Head shape: Flat head | Material: Steel zinc-plated | Surface: zinc-plated | Product group: Elements | End type: Open | Body form: Hexagonal
Diameter (d)
M 6
M 8
M 10
M 12x1.5
Clamping range (e min - e max)
1,00 – 3,00
1,00 – 3,50
1,00 – 4,00
2,00 – 5,00
3,00 – 6,00
Packaging unit (pcs.)
200
300
400
500
1000
For further information please contact us.
The HRT process (High-Resistance Thread) was the result of a further development of the RIVKLE® technology.

Progressive materials and processes allow to produce a reinforced, higher-strength thread which considerably improves the mechanical properties of the RIVKLE® blind rivet nut.

Thread as per ISO 6H (ISO 68-1) corresponding with screw property class 10 or 12 (compatible screw property classes 10.9 and 12.9).

Advantages:
• Higher preload forces in the joint due to higher torques
• Use of smaller thread sizes possible
• Reduced weight
Hole geometry:
Hexagonal
Head shape:
Flat head
Material:
Steel zinc-plated
Surface:
zinc-plated
Product group:
Elements
End type:
Open
Body form:
Hexagonal
Material:
Steel
Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Technical information and dimensions of the product
PDF
ENG
02/2024