RIVKLE® Standard blind rivet studs

Hole geometry: Cylindrical | Head shape: Flat head | Material: Steel zinc-plated | Surface: zinc-plated | Product group: Elements | Body form: Knurled
Diameter (d)
M 5
M 6
M 8
l min.
7.5
12.5
13.5
14
17.5
18.5
19
22.5
23.5
24
Clamping range (e min - e max)
0,50 – 3,00
Packaging unit (pcs.)
500
800
1000
1500
1800
2000
For further information please contact us.
Thread as per ISO 6H (ISO 68-1).
Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

Advantages:
• Easy pre-positioning of the parts to set prior to tightening (for heavy and large components or concealed installation)
• Production of a reusable screw thread complying with screw property class 8.8
• Simple and economical installation
• Flexibility
• Environmental compatibility
Hole geometry:
Cylindrical
Head shape:
Flat head
Material:
Steel zinc-plated
Surface:
zinc-plated
Product group:
Elements
Body form:
Knurled
Material:
Steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024