TB-P pneumatic HELICOIL® tang break-off tool for tang removal without loss of performance. Easy-to-use, economical and fitting for HELICOIL® Plus and HELICOIL® Classic thread inserts with lengths between 1 d and 2 d.
Properties:
• Fits HELICOIL® Plus and HELICOIL® Classic
• Thrust trigger
• Operating pressure min. 4 bar – max. 6.3 bar, connection G 1⁄8"
Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Properties:
• Fits HELICOIL® Plus and HELICOIL® Classic
• Thrust trigger
• Operating pressure min. 4 bar – max. 6.3 bar, connection G 1⁄8"
Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Product type:
Tang breaker
Product group:
Tools
Product type:
TB-P
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
Product Guide: 360° Joining Technology