HELICOIL® mechanical thread former

for holding threads according to DIN 8140-2 tolerance class 5H (6H mod.)
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: 0144.1
Diameter (d)
M 3
M 4
M 5
M 6
M 8
M 10
M 12
Pitch (P)
0.5
0.7
0.8
1
1.5
1.25
1.75
Packaging unit (pcs.)
1
For further information please contact us.
HELICOIL® forming tap for the chipless production of tolerance class 5H (6H mod.) holding threads for HELICOIL® thread inserts. The forming tap features lubrication grooves to provide for proper lubrication also for large depths.

Properties:
• For blind hole and through hole threads
• Lubrication grooves
• Cutting speed equals tapping speed

Lubrication:
• Oil-containing lubricants or grease-containing emulsions

Material range:
• Aluminium, copper and zinc alloys
• Steel with 700 N/mm² strength max. (1 N/mm² corresponds with 1 MPa)
• Soft stainless steels
• For materials with a minimum elongation at break of 10 %
Thread type:
Metric standard and fine thread
Product type:
Mechanical thread former
Product group:
Accessories
Product type:
0144.1
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024