Plug gauge for HELICOIL® holding threads

according to NASM 33537 tolerance class 2B.
Thread type: BSP/G | Product group: Accessories
Diameter (d)
G 1"-11
G 1/2"-14
G 1/4"-19
G 1/8"-28
G 3/4"-14
G 3/8"-19
Pitch (P)
0.907
1.81
1.337
1.814
2.309
Packaging unit (pcs.)
1
For further information please contact us.
Plug gauge to check if holding threads for HELICOIL® thread inserts which have been produced with a threading tool are true to gauge.

For British Standard Pipe Threads (BSP/G). Complies with tolerance class 2B as per NASM33537.
Thread type:
BSP/G
Product type:
Plug gauge
Product group:
Accessories