DIN 6319 D

Conical cups

form c | hardened
Material: Steel | Surface: bright | Product group: Washers
Diameter (d)
7.1
9.6
12
14.2
19
23.2
28
35
42
Packaging unit (pcs.)
10
25
50
100
200
For further information please contact us.
DIN 6319 D | steel | bright | Cr(VI) - free

Male and female spherical washers DIN 6319 are used when clamping elements should adjust themselves to non-parallel surfaces| When hexagonal nuts DIN 6330 type B are used, the male spherical washer is not required
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
bright
Product type:
spherical washers, conical cups