Menu
Only for professionals

DIN 980  similar to ISO 7042

Hexagon nuts
Material: Steel 10 | Surface: zinc-plated

For further information please contact us.

Description

Read on Hide
similar to ISO 7042 | DIN standard has been withdrawn
DIN 980 | steel | 10 | zinc plated | Cr (VI) - free | metric thread

Note: Similar to ISO 7042 | DIN standard has been withdrawn | modified nut height and wrench width


The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.

advantages:
• Reusable
• Reliable securing by clamping action of the metal insert

technical details

Read on Hide
Application Joining by bolt, joining by stud
Cr(VI) Note Cr(VI)-free
Flange/washer without flange
Force application Hexagon head
Installation method Screw into place with tool
Material Steel
Material version 10
Risk hydrogen embrittlement
RoHS conformal
Surface zinc-plated
Thread type Metric thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 02/2022 120.01 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.