Menu
Only for professionals

DIN 6923  similar to EN 1661

Hexagon nuts
Material: Stainless steel A4 | Surface: -

Diameter (d)

Packingunit

For further information please contact us.

Description

similar to EN 1661 | DIN standard has been withdrawn
DIN 6923 | stainless steel | A4 | Cr(VI) - free | metric thread

Note: Similar to EN 1661 | DIN-standard has been withdrawn | changed spanner widths at M10 from 15 mm to 16 mm

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Flange/washer with flange
Force application Hexagon head
Installation method Screw into place with tool
Material Stainless steel
Material version A4
Risk hydrogen embrittlement
RoHS conformal
Thread type Metric thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 02/2022 126.20 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.