Menu
Only for professionals

DIN 582 

Eye nuts
Material: Steel C 15E | Surface: bright

For further information please contact us.
Item no.: 582/NC1510

Description

Item no.: 582/NC1510
DIN 582 | steel | C 15E | bright | Cr(VI) - free | metric thread

Diameter: M10

technical details

Read on Hide
Clamping range (e min - e max) 9,50 – 10,90
Cr(VI) Note Cr(VI)-free
d2 max. 25,9
d2 min. 24,5
d3 45
d3 max. 46,1
d3 min. 44,5
d4 25
Diameter (d) M 10
Diameter (d2) 25
e 10
e max. 10,9
e min. 9,5
Flange/washer without flange
h 45
h max. 46,1
h min. 44,5
Installation method Assembly by hand
k 10
k max. 10,9
k min. 9,5
m 12
m max. 12,9
m min. 11,5
Material Steel
Material version C 15E
r ≃ 4
Risk hydrogen embrittlement
RoHs conformal
Surface bright
Thread type Metric thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Data sheet: Technical information and dimensions of the product English 04/2021 125.96 KB / PDF

This might also be of interest to you

Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.