B 53051

FINE U-NUT® self-locking nuts

with metric fine thread
Flange/washer: without flange | Thread type: Metric fine thread | Material: Steel 8 | Installation method: Screw into place with tool | Surface: bright | Product group: Nuts
Böllhoff standard 53051 | material nuts: S45C | blank | material insert: stainless steel | Cr (VI) - free | metric thread

FINE U-NUT® self-locking nuts are versatile and can be used as reliable shaft lock nuts or lock nuts for fastenings. Their strength is comparable to that of class 010 and they have an integrated special spring made of stainless steel A2 in the form of a friction ring. This achieves a blocking effect and prevents the connection from being released automatically. The locknuts are stable in high speed rotation, vibration or changing direction of rotation. They also help to improve the rotation balance. No toothed, fan-shaped or spring elements are required, nor is it necessary to fit keyways. They are suitable for hollow axles, reusable and temperature-resistant in comparison to polyamide locknuts.

Advantages:
• Prevents loosening of the bearings on shafts
• Particularly suitable for high-speed rotation, vibration or changing direction of rotation
• Reusable
Material version:
S45C
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
bright
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02