DIN 986

Hexagon cap nuts

self-locking | with clamping part | non-metallic insert
Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A2 | Product group: Nuts
Diameter (d)
M4
M5
M6
M8
M10
M12
Packaging unit (pcs.)
250
500
1000
For further information please contact us.
DIN 986 | stainless steel | A2 | Cr (VI) - free | metric thread

The hexagon cap nuts with clamping part are self-locking cap nuts with plastic insert. An ring-shaped clamping part made of polyamide is firmly attached to the front surface and cannot be accidentally forgotten. The plastic insert has a reliable clamping effect when attached. The multiple use of the cap nut is not intended.

advantages:
• Reliable securing by clamping action of the polyamide insert
• Firmly integrated clamping part - accidental forgetting impossible
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024