Menu
Only for professionals

B 50502 

Hexagon socket screw key for safety screws (B 50500)
Material: Steel 10.9 | Surface: bright

Tool size

Packingunit

For further information please contact us.
Item no.: 5050210.9SW2,5

Description

Item no.: 5050210.9SW2,5
Böllhoff standard 50502 | steel | 10.9 | bright | Cr(VI) - free

Wrench size: 2,5

technical details

Read on Hide
a 1,3
a max. 1,4
b 3
b max. 3,5
Cr(VI) Note Cr(VI)-free
Diameter (d) 2.5
Installation method Screw into place with tool
l1 18
l2 56
Material Steel
Material version 10.9
Risk hydrogen embrittlement
RoHS conformal
Surface bright
Tool size SW 2,5

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Data sheet: Technical information and dimensions of the product English 02/2022 96.58 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF

This might also be of interest to you

Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.