DIN 1480 R

Turnbuckle nuts

forged | open body end form with two eyes
Material: Steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
M8
M10
M12
M16
M20
M24
M30
Length (l)
110
125
170
200
255
Packaging unit (pcs.)
1
10
For further information please contact us.
DIN 1480 R | steel | zinc-plated | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
Turnbuckle nuts, horse clamps, spring cotters
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024