Use the HELICOIL® kits to repair defective threads easily and with only a few steps.
Delivery scope:
• 10 HELICOIL® Plus thread inserts of the same size and length
• HELICOIL® manual tap (single tap or two-parts set consisting of pre and final cutter)
• HELICOIL® Plus installation mandrel (M18–M24 normal screw thread)
• HELICOIL® Plus manual installation tool (M27–M33 normal screw thread, M18 x 1.5–M36 x 1.5 fine screw thread)
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Delivery scope:
• 10 HELICOIL® Plus thread inserts of the same size and length
• HELICOIL® manual tap (single tap or two-parts set consisting of pre and final cutter)
• HELICOIL® Plus installation mandrel (M18–M24 normal screw thread)
• HELICOIL® Plus manual installation tool (M27–M33 normal screw thread, M18 x 1.5–M36 x 1.5 fine screw thread)
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard and fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
Product Guide: 360° Joining Technology
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints