RIVKLE® Standard blind rivet nuts

Hole geometry: Cylindrical | Head shape: Countersunk head | Material: Aluminium | Product group: Elements | End type: Closed | Body form: Plain
Diameter (d)
M 3
M 4
M 5
M 6
M 8
Clamping range (e min - e max)
1,50 – 3,50
1,50 – 4,50
3,50 – 5,00
4,50 – 6,50
Packingunit (pcs.)
500
1000
2000
For further information please contact us.
RIVKLE® aluminium blind rivet nuts - corrosion-resistant and lightweight.
Complies with screw property class 6.
Thread as per ISO 6H (ISO 68-1).

RIVKLE® blind rivet nuts create internal threads on thin-walled components.

Advantages:
• Stable thread on thin-walled components
• Installation with one-sided accessibility ("blind"), also on hollow sections
• Easy to process in metals, plastics any many other components
• Repeated screwing
• No rework, even on already coated parts

For hollow bodies, profiles, housings or components with only one-sided accessibility, setting a blind rivet nut is often the only possible solution.
Hole geometry:
Cylindrical
Head shape:
Countersunk head
Material:
Aluminium
Product group:
Elements
End type:
Closed
Body form:
Plain
Material:
Aluminium
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)