Menu
Only for professionals

RIVKLE® Hydraulic/pneumatic setting tool
Product type: P1007 | Packingunit: 1 pcs.

For further information please contact us.
Item no.: 23615701000/00

Description

Read on Hide
Typ P1007 Item no.: 23615701000/00
RIVKLE® P1007 pneumatic/hydraulic setting tool.

Compact and lightweight tool for high speed and good accessibility.

This force-controlled setting tool is used to set RIVKLE® Standard blind rivet nuts made of aluminium (M3–M8), steel (M3–M6) and stainless steel (M3–M6).

Delivery scope:
• Basic tool
• Operating instructions
• Practical case for storage and transport

Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.

Properties:
• Weight: 1.8 kg
• Maximum setting force: 13 kN
• Maximum stroke: 7 mm
• Required air pressure: 5.5–7 bar
• Air consumption: 8 litres

Alternative force-controlled pneumatic/hydraulic setting tools:
• P2007 - for medium sizes
• P3007 - for large sizes

Note:
To process RIVKLE® PN blind rivet nuts, you need a setting tool with an amplified stroke:
• RIVKLE® P2007 PN (maximum stroke 14 mm, maximum setting force 14.5 kN)
• RIVKLE® P3007 PN (maximum stroke 14 mm, maximum setting force 25 kN)

technical details

Read on Hide
Diameter (d) M 3 - M 6
Product type P1007
Range of application M 3 - M 6
Weight g 1800

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
RIVKLE®: Blind rivet nuts and studs English 2307/21-V1-EN (BOF) 4.87 MB / PDF
RIVKLE®: Power hand tools for RIVKLE® blind rivet nuts and studs English 2366/19-V1-EN (BOF) 2.38 MB / PDF
Data sheet: Technical information and dimensions of the product English 08/2021 127.37 KB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN (WBH) 1.53 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +48 71 387 85 31
E-mail:

You come from another country? Here you can find further contact persons.