RIVQUICK® Varigrip multigrip blind rivets

Head shape: Dome head | Material: Steel zinc-plated / Steel zinc-plated | Product group: Elements
Diameter (d)
3.2
4
4.8
Length (l)
11
12
13
Clamping range (e min - e max)
1,00 – 7,00
1,50 – 6,30
2,00 – 8,00
Packingunit (pcs.)
500
1000
For further information please contact us.
Multigrip rivet dome head with steel body and steel mandrel
Cr(VI)-free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Steel zinc plated
Material sleeve:
Steel zinc plated
Material:
Steel zinc-plated / Steel zinc-plated
Product group:
Elements
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024