similar to ISO 8676
Art.no.: 96112.91245
DIN 961 | steel | 12.9 | bright | Cr(VI) - free | metric fine thread
Note: Similar to ISO 8676 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22
Note: Similar to ISO 8676 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22
Abmessung: M12x1,5 x 45 mm
a max.:
4,5
c max.:
0,6
c min.:
0,15
Diameter (d):
M12 x 1,5
da max.:
13,7
dw min. A:
17,4
dw min. B:
17,2
e min. A:
21,1
e min. B:
20,88
k:
7,5
k max. A:
7,68
k max. B:
7,79
k min. A:
7,32
k min. B:
7,21
Length (l):
45
l max. A:
45,5
l min. A:
44,5
Pitch (P):
1,5
r min.:
0,6
s max.:
19
s min. A:
18,67
s min. B:
18,48
Packingunit (pcs.):
200
Tool size:
SW 19
Material version:
12.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 12.9
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition