E 5454 | Tempered steel 10 | zinc plated | Countersunk head | torx plus /autosert drive | Cr(VI) - free | self-tapping
The EJOT®-Delta PT screws with self-tapping thread are used for direct screwing of thermoplastic material in demanding operating conditions. They reduce production costs, because thread creation and additional securing elements are saved. The thread geometry is particularly innovative and enables self-locking connections of even very thin components while protecting the material. A special fatigue strength is achieved as well as a high tensile, torsional and vibration resistance
advantages:
• Innovative thread geometry allows material protection even with very thin-walled plastic components
• Lower production costs - no threading and no additional securing required
• Suitable for high loads - offers fatigue strength as well as tensile, torsional and vibration resistance
For further information and CAD-files please follow the link to the EJOT-homepage
The EJOT®-Delta PT screws with self-tapping thread are used for direct screwing of thermoplastic material in demanding operating conditions. They reduce production costs, because thread creation and additional securing elements are saved. The thread geometry is particularly innovative and enables self-locking connections of even very thin components while protecting the material. A special fatigue strength is achieved as well as a high tensile, torsional and vibration resistance
advantages:
• Innovative thread geometry allows material protection even with very thin-walled plastic components
• Lower production costs - no threading and no additional securing required
• Suitable for high loads - offers fatigue strength as well as tensile, torsional and vibration resistance
For further information and CAD-files please follow the link to the EJOT-homepage
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Countersunk head
Force application:
Torx Plus
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
The Manual of fastening Technology: 8th edition