${Norm_Variante} | DIN standard has been withdrawn
ISO 4026 | stainless steel | A2 | Cr(VI)-free | metric thread
Note: Similar to DIN 913 | ISO-standard has been withdrawn
Threaded pins are not intended for use under tensile load
Note: Similar to DIN 913 | ISO-standard has been withdrawn
Threaded pins are not intended for use under tensile load
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon socket
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Set screws/Stud bolts
Product group:
Screws
RoHS conformal:
Material:
Stainless steel