DIN 7504 M
similar to ISO 15481

Self-drilling screws

button head | cross-slot phillips | case hardened
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Button head | Force application: Cross-slot (Phillips) | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
2.9
3.5
3.9
4.2
4.8
Length (l)
9.5
13
16
19
22
25
32
Packaging unit (pcs.)
500
1000
For further information please contact us.
similar to ISO 15481 | DIN standard has been withdrawn
DIN 7504 M | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal) | button head according to DIN 7981

Note: Similar to ISO 15481 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Button head
Force application:
Cross-slot (Phillips)
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)